IESNA:LM-63-2002
[TEST]P1334134
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R159827DE010 E3A301H
[LUMINAIRE]3in Adjustable LED luminaire with, R15 optic, 2700K CCT AND, 98CRI , E3A301H TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]84
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
2.8 4.1 6 11.9 26.1 47.5 97 204.3 362.9 429.1
493.2 557 616.1 665.5 706 737.2 758.2 769.1 768.2 755
728.1 684.3 629.5 566.7 481.8 406.6 328 256.7 193.4 94
45.8 23.5 7 2.8 0.8 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
2.8 3.9 6 11.8 26.2 46.4 94 207.2 367.2 426.5
494.4 560.9 613.4 665.2 699.4 732.5 753 762 759.5 745.2
715.7 671.8 618.1 548.5 485.1 401.4 329.1 255.8 194.9 96.3
44.5 22.8 6.9 2.9 0.8 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
2.8 4 5.9 11.8 25.7 45 95.8 202.2 350.3 419.6
478.3 539.5 598.9 642.5 681.5 708.4 727.5 736.5 732.8 715.4
686.6 640.6 591.2 524.2 459.3 385 313 251.5 184.7 89.6
44 22.8 6.9 2.8 0.8 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
2.8 4 6 11.6 24.9 45.1 91.4 183.4 333.9 393.3
450.7 513.7 566.4 610.9 642.9 668.3 686.1 692.3 686.7 667.9
639.3 596.2 546.5 488.8 416 351.5 287.3 227.6 170.4 86
42.2 22.1 6.9 3 0.8 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
2.8 4 6 10.8 24.8 42.7 86.4 171.8 305.7 360.8
416.9 471.1 520.9 558.8 591.5 614.6 627.4 630.3 621.6 603.5
575.7 538.1 490.8 434.5 371 312.3 248.4 192.4 149.9 76.9
40 21.3 6.7 3 0.8 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
2.8 4 5.9 10.5 23.6 41.9 80.7 158.1 275 325.1
377.4 426.6 468.8 501.1 530.5 547.2 557.7 558.9 548.9 529.9
501.5 465.6 420.1 363.4 315.2 257 211.3 168.1 129.8 69
35.8 19.9 6.9 2.9 0.8 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
2.8 4 5.7 10.4 23.2 40 75 138.9 242.9 285.9
329.5 371.2 411.3 437.6 459.3 473.2 480.5 478.7 468.7 449.7
422.2 385.7 343.7 298.3 252.8 211.9 170.5 138.2 110.1 58.3
31.7 17.9 7.1 3 0.9 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
2.8 3.8 5.6 10 22.5 38 67.8 120.4 206.6 245.9
280.1 317.9 346.5 370 387.1 395.6 399.2 395.6 383 366
339.8 311.6 272.6 236.3 197 167 137.2 113.7 90.7 47.6
27.2 16.4 7.2 2.9 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
2.8 3.8 5.6 9.2 21.1 35.9 61.7 104.5 171.9 203.8
234.8 261.8 284 303.1 313.8 318.7 318.7 313.7 302.4 287
263.8 237.5 210.2 182.1 152.3 128.1 107.2 89.3 73.9 40.4
23.8 14.8 6.5 2.9 0.9 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
2.8 3.9 5.5 9.1 19.7 33.7 55.2 91.8 141.9 164.7
183.4 204.7 222.9 235.2 241.5 243.5 241.5 235.5 226.5 214.8
197.7 177.4 157.2 136 115.9 98.1 83.4 70.4 59.3 35
20.5 12.7 6.5 2.5 1 0.2 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
2.8 3.5 4.4 5.7 8.3 13.6 18.7 22.9 25.7 25.9
25.5 24.7 24 23.2 22.4 21.3 20.3 19.2 17.9 16.6
15.2 14.1 12.8 11.5 10.4 9.2 8 6.8 5.3 2.4
1.5 0.6 0.2 0 0 0 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
2.8 3.3 3.5 3.8 3.9 3.9 3.8 3.8 3.5 3.4
3.3 3.1 2.9 2.7 2.5 2.3 2.1 1.9 1.6 1.3
1.1 0.7 0.5 0.4 0.2 0.2 0.2 0.1 0.1 0
0 0 0 0 0.1 0.1 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
2.8 2.9 2.6 2.4 2 1.6 1.4 1.1 0.8 0.7
0.7 0.5 0.4 0.4 0.2 0.2 0.2 0.2 0.2 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.3 0.3 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
2.8 2.4 1.8 1.4 1.1 0.7 0.5 0.3 0.2 0.2
0.1 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.2 0.2 0.3 0.3 0.3 0.3
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.1 0
2.8 2 1.4 1 0.6 0.3 0.2 0.2 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.2 0.2 0.3 0.3 0.3 0.4 0.3
0.3 0.2 0.2 0.2 0.2 0.1 0.1 0 0
2.8 1.8 1.2 0.7 0.4 0.2 0.2 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.1
0.1 0.2 0.2 0.2 0.3 0.4 0.5 0.5 0.5 0.4
0.4 0.3 0.3 0.2 0.2 0.2 0.1 0 0
2.8 1.7 1.1 0.7 0.4 0.2 0.2 0.2 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0.1 0.1 0.1 0.1 0.1 0.2
0.2 0.2 0.2 0.3 0.4 0.4 0.5 0.5 0.5 0.5
0.4 0.4 0.3 0.2 0.2 0.2 0.1 0.1 0
